IESNA:LM-63-2002
[TEST]P954299
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36864
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4038.5 4410.9 4816 5246.3 5618.7 5930.7 6167.2 6305.6 6328.3 6260.3
6189.9 6184.9 6227.6 6320.7 6539.7 7085.7 8441.9 10477.5 12291.7 13685.7
14757.6 15769.1 16682.5 17540.6 18116.8 17286.4 13992.7 9788.1 6768.6 4551.8
1919.9 608.9 289.4 125.8 40.3 0 0
4038.5 4418.5 4846.2 5261.4 5636.3 5948.3 6200 6338.4 6358.5 6298.1
6220.1 6217.6 6250.3 6345.9 6569.8 6997.6 8165.1 10150.4 12173.5 13617.8
14732.5 15854.7 16712.7 17553.1 18174.6 17638.7 14589 10417.1 7093.2 4720.4
2043.2 661.8 337.2 148.5 52.8 0 0
4038.5 4413.4 4828.6 5228.7 5586 5882.9 6111.9 6255.3 6270.4 6217.6
6159.7 6149.6 6184.9 6280.5 6494.4 6894.4 7843.1 9632.1 11645.1 13210.1
14367.6 15585.5 16740.4 17799.7 18695.5 18952.2 16898.9 13149.8 8872.2 5762.1
2667.2 1051.8 591.3 327.1 151 50.3 0
4038.5 4383.3 4768.2 5150.7 5472.8 5747 5966 6079.2 6116.9 6094.3
6051.5 6046.5 6076.7 6122 6247.8 6501.9 6934.7 7931.1 9632.1 11584.7
13320.9 14933.8 16579.4 18129.3 19611.4 20768.9 21551.4 21614.3 20260.6 16073.6
9033.2 3233.3 1298.4 694.5 319.6 73 0
4038.5 4332.9 4672.6 5022.4 5326.8 5586 5792.3 5930.7 5993.6 6008.7
6006.2 6021.3 6064.1 6104.3 6184.9 6368.5 6690.6 7176.3 8084.6 9619.5
11624.9 13766.2 15920.1 18162.1 20011.5 21757.7 23471.3 25386.1 26878.2 25781.2
20396.5 11234.9 4421 1977.7 835.4 85.6 0
4038.5 4305.2 4604.7 4906.6 5183.4 5437.5 5643.9 5804.9 5893 5955.9
6001.2 6074.1 6184.9 6272.9 6356 6486.8 6766.1 7214 7898.4 8736.3
9971.8 11589.7 13431.6 15409.3 17450 19712.1 22238.3 25205 29291.3 31719.4
29019.5 21813.1 11864 4232.3 1051.8 60.4 0
4038.5 4290.2 4584.5 4889 5158.2 5412.4 5631.3 5789.8 5885.4 5945.8
6008.7 6081.7 6187.4 6280.5 6378.6 6524.6 6796.3 7236.6 7926.1 8814.3
9999.4 11584.7 13383.8 15321.3 17402.2 19689.4 22271 25393.7 29286.3 31573.5
28624.5 21395.4 11806.1 4317.8 1039.2 67.9 0
4038.5 4239.8 4481.4 4745.6 4999.7 5246.3 5467.7 5653.9 5787.3 5890.5
5998.7 6129.5 6272.9 6393.7 6512 6680.6 6952.3 7372.5 7996.5 8847
9929 11252.5 12840.3 14669.5 16737.9 19065.4 21606.8 24352 27723.7 30300.3
26777.6 16722.8 7586.4 2581.6 614 52.8 0
4038.5 4207.1 4388.3 4597.1 4823.6 5052.6 5279 5477.8 5659 5817.5
5983.6 6142.1 6293.1 6426.4 6577.4 6796.3 7110.8 7596.5 8326.2 9322.6
10641.1 12213.7 14038 16030.8 18058.9 20192.6 22384.3 24711.8 27026.7 27806.7
24706.7 16559.2 7123.4 2136.3 860.5 239 0
4038.5 4149.2 4280.1 4431.1 4619.8 4826.1 5027.4 5236.2 5427.5 5621.2
5817.5 5996.1 6147.1 6308.2 6479.3 6683.1 7000.1 7508.4 8293.5 9438.3
10927.9 12646.5 14485.9 16350.4 18207.4 20071.9 21991.7 23831.1 24669 23071.2
18167.1 9113.7 2460.9 933.5 508.3 140.9 0
4038.5 4088.9 4154.3 4260 4400.9 4554.4 4738 4916.7 5110.4 5291.6
5503 5706.8 5908.1 6119.4 6338.4 6600 6959.9 7518.5 8358.9 9614.5
11262.6 13217.7 15104.9 16730.3 18136.9 19468 20550 20806.6 19498.2 15930.2
9939.1 3633.4 729.7 223.9 78 27.7 0
4038.5 4058.7 4086.3 4166.9 4282.6 4410.9 4564.4 4722.9 4894 5077.7
5274 5475.3 5696.7 5923.2 6174.8 6476.7 6871.8 7453 8268.3 9385.5
10882.6 12618.8 14211.6 15203 15658.4 15741.5 15404.3 14337.4 12382.3 9493.7
5588.5 1902.3 432.8 123.3 35.2 15.1 0
4038.5 4018.4 4020.9 4063.7 4141.7 4237.3 4353.1 4476.4 4599.6 4715.4
4843.7 4962 5100.4 5233.7 5379.7 5555.8 5815 6222.6 6866.8 7805.3
9010.6 10233.5 11076.4 11194.7 10520.3 9267.2 7475.7 5248.8 2991.8 1368.8
586.3 221.4 83 32.7 15.1 2.5 0
4038.5 3947.9 3895.1 3864.9 3839.7 3794.5 3716.5 3593.2 3429.6 3235.9
3014.4 2780.4 2546.4 2337.6 2176.5 2058.3 1972.7 1940 2108.6 2498.6
2931.4 3286.2 3266.1 2692.4 1887.2 1258.1 870.6 606.4 405.1 251.6
158.5 100.6 50.3 20.1 5 0 0
4038.5 3882.5 3761.7 3610.8 3394.4 3125.1 2808.1 2453.3 2075.9 1706
1436.8 1295.9 1265.7 1278.2 1321 1358.8 1389 1391.5 1358.8 1290.8
1215.3 1139.8 1059.3 971.3 855.5 712.1 556.1 400.1 299.4 218.9
140.9 83 32.7 12.6 5 0 0
4038.5 3824.7 3608.3 3318.9 2921.3 2486 2030.6 1628 1396.5 1318.5
1278.2 1243 1215.3 1187.7 1172.6 1162.5 1149.9 1122.2 1061.8 973.8
885.7 797.6 712.1 614 515.8 430.3 367.4 312 246.6 168.6
85.6 42.8 20.1 7.5 0 0 0
4038.5 3766.8 3462.3 2999.3 2486 1965.2 1555 1399 1353.7 1316
1278.2 1240.5 1202.8 1165 1109.7 1046.7 973.8 888.2 795.1 704.5
619 543.5 483.1 435.3 390 347.2 301.9 239 163.6 110.7
73 40.3 17.6 7.5 0 0 0
4038.5 3731.6 3316.4 2775.4 2166.5 1653.2 1444.3 1401.5 1361.3 1318.5
1283.3 1240.5 1195.2 1139.8 1069.4 981.3 885.7 787.6 684.4 583.8
500.7 447.9 410.1 374.9 337.2 299.4 256.7 203.8 161 128.3
93.1 60.4 20.1 2.5 0 0 0
4038.5 3681.2 3175.5 2533.8 1904.8 1532.4 1449.3 1409.1 1368.8 1326
1288.3 1248 1200.2 1134.8 1046.7 953.6 840.4 727.2 603.9 515.8
458 422.7 395 364.9 332.1 291.9 241.6 198.8 166.1 130.8
95.6 60.4 17.6 0 0 0 0
4038.5 3676.2 3130.2 2440.7 1804.1 1517.3 1464.4 1421.7 1378.9 1338.6
1298.4 1253.1 1205.3 1134.8 1049.3 936 807.7 679.4 573.7 493.2
442.9 410.1 379.9 347.2 309.5 261.7 208.8 173.6 140.9 108.2
73 40.3 10.1 0 0 0 0
4038.5 3676.2 3097.5 2390.4 1761.4 1517.3 1474.5 1431.7 1383.9 1338.6
1298.4 1255.6 1207.8 1144.9 1064.4 953.6 817.8 681.9 566.1 480.6
430.3 400.1 369.9 334.7 291.9 231.5 178.7 148.5 120.8 90.6
57.9 22.6 2.5 0 0 0 0
4038.5 3688.8 3112.6 2398 1761.4 1517.3 1474.5 1431.7 1386.4 1343.7
1300.9 1258.1 1212.8 1152.4 1071.9 948.6 812.7 671.8 556.1 473
427.8 397.6 364.9 332.1 286.8 216.4 168.6 140.9 110.7 80.5
50.3 17.6 0 0 0 0 0
